目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 832 1292609 grip ring 6.35
Bossard Catalog
01 Fastening technology
01.300 Securing and anti loosening elements
01.300.300 Retaining rings for shafts and bores
01.300.300.20 Securing elements for shafts
BN 832 Grip rings for shafts without groove
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{bossard/01/01_300/01_300_300/01_300_300_20/bn_832/bn_832.prj},{NB=BN 832 1292609 grip ring 6.35},{CNSORDERNO=1292609},{BNARTNR=1292609},{BNNORM1=Benzing SP 220},{BNNORM2=},{BNMAT=Federstahl},{CNSMAT=Federstahl},{BNSURFACE=schwarz},{D1=6.350},{S=1.000},{A=2.600},{B=2.700},{D5=1.200},{D2=14.300}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 29
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 832 - Grip rings for shafts without groove (Benzing SP 220), spring steel, black
Bill of material
BN 832 1292609 grip ring 6.35
BNARTNR
Identification
1292609
1292609
BNNORM1
Benzing SP 220
BNMAT
Material
Spring steel
BNSURFACE
Surface
black
D1
Nominal dimension
6.350
6.350
mm
S
Thickness
1.000
1.000
mm
A
~
2.600
2.600
mm
B
Web thickness ~
2.700
2.700
mm
D5
Hole diameter
1.200
1.200
mm
D2
Diameter of fitting
14.300
14.300
mm