目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 833 1292862 circlip 4
Bossard Catalog
01 Fastening technology
01.300 Securing and anti loosening elements
01.300.300 Retaining rings for shafts and bores
01.300.300.20 Securing elements for shafts
BN 833 Circlips for shafts without groove
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{bossard/01/01_300/01_300_300/01_300_300_20/bn_833/bn_833.prj},{NB=BN 833 1292862 circlip 4},{CNSORDERNO=1292862},{BNARTNR=1292862},{BNNORM1=Quicklock® BQ},{BNNORM2=},{BNMAT=Federstahl},{CNSMAT=Federstahl},{BNSURFACE=schwarz},{D3=4.000},{D1=3.750},{D2=12.000},{S=0.300},{L=2.5-7},{F=0.300}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 16
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 833 - Circlips for shafts without groove (Quicklock® BQ), spring steel, black
Bill of material
BN 833 1292862 circlip 4
BNARTNR
Identification
1292862
1292862
BNNORM1
Quicklock® BQ
BNMAT
Material
Spring steel
BNSURFACE
Surface
black
D3
h9
4.000
4.000
mm
D1
±0.05
3.750
3.750
mm
D2
12.000
12.000
mm
S
0.300
0.300
mm
L
2.5-7
2.5-7
mm
F
0.300
0.300
mm