目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
3692257
Bossard Catalog
03 Functional Elements
03.100 Electrical Products
03.100.100 Cable glands
03.100.100.20 Cable glands with metric thread
BN 22037 Screw plugs with metric thread
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{bossard/03/03_100/03_100_100/03_100_100_20/bn_22037/verschluss_metr_rund_22037.prj},{NB=3692257},{L=7.0},{DA=28},{S=2.0},{H=11.0},{INSTDM=2.5},{PACK=100},{TEMPV=-60},{TEMPH=200},{VER=5},{EF003712=1.5},{NDM=25.000},{L1=5.000},{P1=1.5},{EF007839=25},{R=50.000},{H1=23.000},{L2=6.500},{H2=9.500},{NOCUPEROU=1.0},{CH=0.300},{PRICEQUANTITY=100},{X1=4.790},{QUANTITYMIN=100},{X2=12.500},{QUANTITYINT=100},{R2=1.000},{CUSTOMS_TARIFF_NUMBER1=74199990},{R3=50.000},{X3=48.000},{BNARTNR=3692257},{ARTNRX=10.2515},{DESCSHORT=MS-VERSCHL-SCHR. M 25X1,5},{ARTNR1=10.2515},{DESCLONG=zum sicheren Verschließen einer nicht benutzten Gewinde- oder Durchgangsbohrung, Zubehör Metrisch Messing},{A=M25x1.5},{INTNO=4024092035258},{MANUID=10.2515},{MANUNAME=Jacob GmbH}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 8
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 22037 - Screw plugs
Bill of material
3692257
BNARTNR
Order number
3692257
3692257
ARTNR
Article No.
10.2515
10.2515
A
Thread
M25x1.5
M25x1.5
mm
L
Length of Thread
7.0
7.0
mm
DA
Diameter
28
28
mm
S
Slot width
2.0
2.0
mm
H
Height
11.0
11.0
mm
INSTDM
Installationsdrehmoment
2.5
2.5
Nm
STGEW
Unit weight
24.5
24.5
g
MATK
Material body
Brass CuZn39Pb3, galvanized nickel-plated
PACK
Packaging Unit
100
100
PCS
IP65
Protection grade
max. IP65
EN 60529
TEMPV
Temperature range
-60
°C
TEMPH
Temperature range
200
°C
CTN
Customs Tariff Number
74199990
BNMAT
Werkstoff