目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 23111 9073113 Power 2 Tower Two-piece 09.3.0007 M6/13
Bossard Catalog
03 Functional Elements
03.100 Electrical Products
03.100.1100 Power elements
BN 23111 Power 2 Tower Two-piece, external thread
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{bossard/03/03_100/03_100_1100/bn_23111/bn_23111.prj},{NB=BN 23111 9073113 Power 2 Tower Two-piece 09.3.0007 M6/13},{BNARTNR=9073113},{BNNORM1=MTCONNECTIVITY},{CODE=09.3.0007},{A=M6},{NDM=6.000},{B=10},{C=18.4},{D=2},{E=7.45},{F=13},{FUW=09.1.0002 / 09.2.0002},{BNMAT=Brass CuZn39Pb3},{BNSURFACE=tin-plated},{D11=7.460},{D1=6.9332},{N=44},{D2=6.450},{D3=5.000},{L1=3.500}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 2
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 23111 - Power 2 Tower Two-piece, external thread
Bill of material
BN 23111 9073113 Power 2 Tower Two-piece 09.3.0007 M6/13
BNARTNR
Article no.
9073113
9073113
BNNORM1
MTCONNECTIVITY
DESG
Designation
09.3.0007 M6/13
09.3.0007 M6/13
CODE
Code
09.3.0007
09.3.0007
A
M6
M6
B
10
10
mm
C
18.4
18.4
mm
D
2
mm
E
7.45
7.45
mm
F
13
13
mm
FUW
For use with
09.1.0002 / 09.2.0002
09.1.0002 / 09.2.0002
BNMAT
Material
Brass CuZn39Pb3
BNSURFACE
Surface protection
tin-plated