目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 20502 3445499 adhesive backed cord clip ACC38-A-C20
Bossard Catalog
03 Functional Elements
03.100 Electrical Products
03.100.700 Mountings for cables and pipes
03.100.700.10 Fixed cable clamp
BN 20501, BN 20502 Adhesive backed cord clips
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{bossard/03/03_100/03_100_700/03_100_700_10/bn_20501_20502/bn_20502.prj},{NB=BN 20502 3445499 adhesive backed cord clip ACC38-A-C20},{CNSORDERNO=3445499},{BNARTNR=3445499},{BNNORM1=Panduit®},{BNMAT=Polyamid PA 6.6},{CNSMAT=Polyamid PA 6.6},{BNSURFACE=schwarz},{B=25.4},{A=25.4},{C=10.2},{D=12.7},{MD=9.6},{K=227},{NRCODE=ACC38-A-C20}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 6
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 20502 - Adhesive backed cord clips (Panduit®), PA 6.6, black
Bill of material
BN 20502 3445499 adhesive backed cord clip ACC38-A-C20
BNARTNR
Identification
3445499
3445499
BNNORM1
Panduit®
BNMAT
Material
Polyamide PA 6.6
BNSURFACE
Surface
black
B
25.4
25.4
mm
A
25.4
25.4
mm
C
10.2
10.2
mm
D
12.7
12.7
mm
MD
Ø max.
9.6
9.6
mm
K
Static load
227
227
NRCODE
Code
ACC38-A-C20
ACC38-A-C20