您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
3789182
Bossard Catalog
03 Functional Elements
03.400 Sealing technology
03.400.100 Sealing plugs
03.400.100.10 Push version
BN 26176 Sealing plugs
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{bossard/03/03_400/03_400_100/03_400_100_10/bn_26176/mb850.prj},{NB=3789182 (0)},{BNARTNR=3789182},{BNARTNR1=300133415},{TYPE=MB 850-090},{M1=DIN 1.0403},{M2=DIN 1.0616},{FORM=0},{D1=9.000},{L1=10.000},{L2=13.600},{D2=9.000},{D3=8.400},{L3=9.800},{L4=0.300},{L5=6.250},{D4=8.000},{X=0.400},{G=4.00},{BNMAT=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 14
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 26176 - Sealing plugs
Bill of material
3789182
BNARTNR
Order number
3789182
3789182
BNARTNR1
Order number
300133415
300133415
TYPE
MB 850-090
MB 850-090
M1
MATERIAL SLEEVE
DIN 1.0403
M2
MATERIAL BALL
DIN 1.0616
DIN 1.0616
FORM
pre-assembled
installed
pre-assembled
installed
D1
EXPANDER
9.000
9.000
mm
L1
10.000
10.000
mm
L2
13.600
13.600
mm
D2
9.000
9.000
mm
D3
8.400
8.400
mm
L3
9.800
9.800
mm
L4
0.300
0.300
mm
L5
6.250
6.250
mm
D4
8.000
8.000
mm
X
0.400
0.400
mm
G
WEIGHT
4.00
4.00
g
BNMAT
Werkstoff