您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
可提供的產品目錄語言:
English
English
DORMA - Door closer - ITS 96 - Door DORMA ITS96-Concealed-door-closer 1-Leaf - Door DORMA ITS96-Concealed-door-closer 1-Leaf ITS 96 -MODEL
Dorma
TDCRSCHLIESSER
ITS 96
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{dorma/tdcrschliesser/its_96/door_dorma_its96-concealed-door-closer_1-leaf2erfa.prj},{NB=DORMA - TÜRSCHLIESSER - ITS_96 - Door_DORMA_ITS96-Concealed-door-closer_1-Leaf - Door_DORMA_ITS96-Concealed-door-closer_1-Leaf_ITS 96 -MODEL},{EDITIONNUMBER=1},{UNSPSCCODE=301715},{UNSPCCODE=301715},{W=38.060776718824},{D=40.0000000000001},{W1=39.9999999999956},{STRETCHLENGTH=500},{STRETCHHEIGHT=158.314906402354},{D1=40.0000000000001},{WIDTHMM=0},{WEIGHTNETKG=0},{HEIGHTMM=0},{DEPTHMM=0},{NAME=Door_DORMA_ITS96-Concealed-door-closer_1-Leaf_ITS 96 -MODEL},{INAME=Door_DORMA_ITS962dConcealed2ddoor2dcloser_12dLeaf_ITS2096202dMODEL},{PRODUCTNAME=Concealed Door Closer ITS 96},{PRODUCTGROUP=Door Hardware},{PRODUCTFAMILY=Door Control},{PRODUCTSKU=ITS96_001-1},{MATERIALSECONDARY=Glass}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 2
HELP_VARIABLE
Company
Dorma
Description
Door DORMA ITS96-Concealed-door-closer 1-Leaf
Bill of material
DORMA - Door closer - ITS 96 - Door DORMA ITS96-Concealed-door-closer 1-Leaf - Door_DORMA_ITS96-Concealed-door-closer_1-Leaf_ITS 96 -MODEL
PRODUCTNAME
Product name
Concealed Door Closer ITS 96
PRODUCTGROUP
Product group
Door Hardware
PRODUCTFAMILY
Product family
Door Control
PRODUCTSKU
Product SKU
ITS96_001-1
MATERIALSECONDARY
Material secondary
Glass
MATERIALMAIN
Material main
Metal
MANUFACTURERNAME
Manufacturer name
DORMA
MANUFACTURERCOUNTRY
Manufacturer country
Germany
EDITIONNUMBER
Edition number
1
DESIGNCOUNTRY
Design country
Germany
UNICLASS20CODE
Uniclass 2.0 Code
SS-25-38-20-20
SS-25-38-20-20
UNSPSCCODE
UNSPSC Code
301715
UNSPCCODE
UNSPC code
301715
301715
UNSPCNAME
UNSPC Name
Doors
Doors
IFCCLASSIFICATION
IFC Classification
Door
COBIETYPECATEGORY
COBIe Type Category
Door
W
w
38.060776718824
mm
D
d
40.0000000000001
mm
W1
W
39.9999999999956
mm
STRETCHLENGTH
Stretch Length
500
500
mm
STRETCHHEIGHT
Stretch Height
158.314906402354
mm
D1
D
40.0000000000001
mm
HERSTELLER
Manufacturer
DORMA
BESCHREIBUNG
Beschreibung
Concealed Door Closer ITS 96 ITS96_001-1 Concealed slide channel door closer with cam-action technology. The DORMA ITS 96 door closer is designed for concealed installation in the door leaf and frame. Suitable for almost every type of door, it offers a wide variety of functions and flexibility combined with a high level of quality. Successfully third party tested to BS EN1154 and CERTFIRE Approved CF 140.
Concealed Door Closer ITS 96 ITS96_001-1 Concealed slide channel door closer with cam-action technology. The DORMA ITS 96 door closer is designed for concealed installation in the door leaf and frame. Suitable for almost every type of door, it offers a wide variety of functions and flexibility combined with a high level of quality. Successfully third party tested to BS EN1154 and CERTFIRE Approved CF 140.
WIDTHMM
Width (mm)
0
WEIGHTNETKG
Weight Net (Kg)
0
HEIGHTMM
Height (mm)
0
DEPTHMM
Depth (mm)
0