目錄: EWAR - Ernst Wagner
Created: 26.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EWAR - Ernst Wagner
WP192-1 Tabletop soap dispenser chrome-plated - 923370
EWAR - Ernst Wagner
A-Line
Vanity Unit CabinetRear Mirror Assembly
Soap Soap Foam Dispenser
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{ewar/a_line/vanity_unit_cabinet_rear_mirror_assembly/soap_soap_foam_dispenser/wp192_1.prj},{NB=923370-WP192-1 Tabletop soap dispenser chrome-plated(350)_500},{AS=Chrome-plated},{PN=WP192-1 Tabletop soap dispenser chrome-plated},{CNSORDERNO=923370},{LODLEVEL=350},{CONTAINER=500},{W=1.5},{INFO=PDF},{WEB=Info},{LINKDE=http://www.wagner-ewar.de/produkte/uid:wp-192-1},{LINKEN=http://www.wagner-ewar.de/en/produkte/uid:wp-192-1},{LINKFR=http://www.wagner-ewar.de/fr/produkte/uid:wp-192-1}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
EWAR - Ernst Wagner
Description
WP192-1 - Tabletop soap dispenser
Bill of material
WP192-1 Tabletop soap dispenser chrome-plated - 923370
AS
Surface
chrome-plated
PN
Article-No./Description
WP192-1 Tabletop soap dispenser chrome-plated
CNSORDERNO
Ident-No.
923370
LODLEVEL
LOD Level
350
200
350
200
CONTAINER
Soap container
500ml
250ml
1000ml
500ml
250ml
1000ml
W
Weight
1.5
kg
INFO
Info
PDF
WEB
Detail page wagner.de
Info