TPA FA- 1.4- 20
Halfen
Lifting anchor
Frimeda lifting anchors
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{halfen/transportankersysteme/frimeda_ringanker/tpa_fa_aufstellanker_asmtab.prj},{NB=TPA FA- 1.4- 20_1_1.4_200_walzblank_architecture_350},{LODDEST=architecture},{LODLEVEL=350},{AP=1},{LK=1.4},{L=200},{AUS=walzblank},{INFO=Data Sheet},{PPATH=assemblies/tpa_fa_aufstellanker_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Halfen
Description
TPA FA Two-sided anchoring anchor - Beidseitiger Aufstellanker
Bill of material
TPA FA- 1.4- 20
CNSORDERNO
Part number
0070.030-00001
TYP
Type of anchor
Two-sided anchoring anchor
LODDEST
LOD Destination
Architecture
Mechanical
Architecture
Mechanical
LODLEVEL
LOD Level
350
300
200
350
300
200
AP
Recess
With
Without
With
Without
LK
Load class
1.4
2.5
4.0
5.0
7.5
10.0
12.5
17.0
22.0
1.4
2.5
4.0
5.0
7.5
10.0
12.5
17.0
22.0
L
Lenght
200
200
mm
AUS
Performance
mill finish
hot dip galvanized
mill finish
hot dip galvanized
CNSMASSEXACT
Weight of the anchor
0.36
kg
K
Anchor head cover
10
mm
LG
Load class of lifting link
2.5
INFO
PDF Info
Data Sheet