HARTING 09350025402
HARTING
Interface connectors
PushPull Device connectivity
Accessories
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{harting_qs/1/27/160/5062.prj},{NB=09350025402},{MANUID=09350025402},{BAB392=0},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85389099},{PREVIEW=../../../_pool_/74/62/09350025402.tif__web.png},{DESCSHORT=Protection cover, for device side, With fixing cord, Degree of protection: IP65, IP67},{DESCLONG=Protection cover, for device side, With fixing cord, Degree of protection: IP65, IP67},{MANUTYPEDESC=Han PushPull dust cap device IP65},{SUPPLIERALTNO=09 35 002 5402},{MANUNAME=HARTING},{DELTIME=77},{AAC108=IP65, IP67},{AAO057=Han PushPull dust cap device IP65},{AAU734=Protection cover, for device side, With fixing cord, Degree of protection: IP65, IP67}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
HARTING
Description
Han PushPull dust cap device IP65
Bill of material
HARTING 09350025402
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09350025402
DESCSHORT
Short Description
Protection cover, for device side, With fixing cord, Degree of protection: IP65, IP67
DESCLONG
Long Description
Protection cover, for device side, With fixing cord, Degree of protection: IP65, IP67
MANUTYPEDESC
Manufacturer Type Description
Han PushPull dust cap device IP65
SUPPLIERALTNO
Alternative product number
09 35 002 5402
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
77
AAC108
Degree of protection (IP), mounted
IP65, IP67
AAO057
Product type
Han PushPull dust cap device IP65
AAU734
Manufacturer product description
Protection cover, for device side, With fixing cord, Degree of protection: IP65, IP67
AAW338
Manufacturer product designation
Protection cover, for device side, With fixing cord, Degree of protection: IP65, IP67
BAB392
certificate/approval
0
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink