HARTING 09454454903
HARTING
Interface connectors
PushPull Device connectivity
Cable assemblies
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{harting_qs/1/27/337/5886.prj},{NB=09454454903},{MANUID=09454454903},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85444290},{PREVIEW=../../../_pool_/32/d4/3509454454900.tif__web.png},{DESCSHORT=Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 2 m, Diameter: 4.9 mm},{DESCLONG=Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 2 m, Diameter: 4.9 mm},{MANUTYPEDESC=PP-V4-CA-USB2A/USB2B-PP/PP-P-P-STR-2.0},{SUPPLIERALTNO=09 45 445 4903},{MANUNAME=HARTING},{DELTIME=28},{AAO057=PP-V4-CA-USB2A/USB2B-PP/PP-P-P-STR-2.0},{AAO742=HARTING PushPull (V4)},{COO=MY},{DEEPLINK=Deeplink},{ERPGRSUPPLIER=356},{AAO676=09 45 445 4903},{AAO677=HARTING Technology Group},{ORDERUNIT=C62}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
HARTING
Description
PP-V4-CA-USB2A/USB2B-PP/PP-P-P-STR-2.0
Bill of material
HARTING 09454454903
MANUID
Product number of the Manufacturer
09454454903
PREVIEW
Preview
DESCSHORT
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 2 m, Diameter: 4.9 mm
DESCLONG
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 2 m, Diameter: 4.9 mm
MANUTYPEDESC
Manufacturer Type Description
PP-V4-CA-USB2A/USB2B-PP/PP-P-P-STR-2.0
SUPPLIERALTNO
Alternative product number
09 45 445 4903
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
28
AAO057
Product type
PP-V4-CA-USB2A/USB2B-PP/PP-P-P-STR-2.0
AAO742
Brand
HARTING PushPull (V4)
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
MY
DEEPLINK
Deeplink
Deeplink