HARTING 33014120500007
HARTING
System cabling
Data FO cable
IP20
Powered by
下載CAD模型
沒有和該零件有關的生成操作
生成PDF資料表
CAD模型選擇
{harting_qs/3/13/333/16979.prj},{NB=33014120500007},{MANUID=33014120500007},{DESCSHORT=FO cable, Cable assemblies, Pre-assembled on both sides, Cable length: 5 m, Diameter: 5.17 mm},{DESCLONG=FO cable, Cable assemblies, Pre-assembled on both sides, Cable length: 5 m, Diameter: 5.17 mm},{MANUTYPEDESC=FO JUMPER CAB. ASSY-5,0M SCdx-2xST SM},{SUPPLIERALTNO=33 01 412 0500 007},{MANUNAME=HARTING},{DELTIME=70},{AAK322=Simplex},{BAI969=5},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85447000},{COO=LV},{DEEPLINK=Deeplink},{ERPGRSUPPLIER=359},{ORDERUNIT=C62},{CONTENTUNIT=C62},{DEEPLINK_ENG=https://b2b.harting.com/ebusiness/EN/33014120500007}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
HARTING
Description
FO JUMPER CAB. ASSY-5,0M SCdx-2xST SM
Bill of material
HARTING 33014120500007
MANUID
Product number of the Manufacturer
33014120500007
DESCSHORT
Short Description
FO cable, Cable assemblies, Pre-assembled on both sides, Cable length: 5 m, Diameter: 5.17 mm
DESCLONG
Long Description
FO cable, Cable assemblies, Pre-assembled on both sides, Cable length: 5 m, Diameter: 5.17 mm
MANUTYPEDESC
Manufacturer Type Description
FO JUMPER CAB. ASSY-5,0M SCdx-2xST SM
SUPPLIERALTNO
Alternative product number
33 01 412 0500 007
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
70
AAK322
cable type
Simplex
BAI969
Length
5
m
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85447000
COO
Country of origin
LV
DEEPLINK
Deeplink
Deeplink