目錄: Hoka
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Hoka
PPs PPs, inner diameter = 180 - 10009309(LOD=M-300)
Hoka
Tube
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{hoka/rohr/pps.prj},{NB=PPs PPs, Innendurchmesser = 180 - 10009309(LOD=M-300)},{CNSORDERNO=10009309},{CNSPRICE=MIN},{CNSMASSEXACT=MIN},{DA=180},{L=5000},{S=3.0},{T=MIN},{MCODE=4.lrost:0180x3},{ART=HoKa Lüftungsrohr PPs Ø 180 x 3,0 mm},{ARTE=HoKa ventilation pipe PPs Ø 180 x 3,0 mm},{ARTF=Tuyau de ventilation HoKa PPs Ø 180 x 3,0 mm},{CNSMAT=PPs},{FAR=RAL 7037},{INFO=Info text},{INFO1=pps},{LODDEST=M},{LODLEVEL=300}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 14
HELP_VARIABLE
Company
Hoka
Description
PPs - HoKa ventilation pipe PPs
Bill of material
PPs PPs, inner diameter = 180 - 10009309(LOD=M-300)
CNSORDERNO
Article number
10009309
10009309
LODDEST
LOD Destination
Mechanical
Architecture
Mechanical
Architecture
LODLEVEL
LOD Level
High
Low
High
Low
ART
Article
HoKa ventilation pipe PPs Ø 180 x 3,0 mm
HoKa ventilation pipe PPs Ø 180 x 3,0 mm
CNSMAT
Material
PPs
FAR
Color
RAL 7037
DA
Diameter
180
180
mm
L
Length
5000
mm
S
Thickness
3.0
3.0
mm
INFO
Info text
Information
Info text
ASTEXT
Specification
HOKA PPs vent pipe with plain ends. Round plastic pipe for use in exhaust air systems, connection using a welding process. Outer diameter based on DIN 8077, manufacturing process: extrusion. Negative overpressure on request after mechanical, chemical and thermal stress.
HINT
Remark
The specified dimensions are installation dimensions