4540044008840
Huelsen
Necks
Necks Aluminium
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{huelsen/6_bunde/1_aluminium/bunde_454.prj},{NB=4540044008840},{ARTNR=4540044008840},{DN=40},{D1=44.5},{S=4.0},{D3=58},{D4=88},{H1=40},{H3=12},{R=2},{H2=7},{AUS=DIN},{GEW=0.209},{PG=Bund},{PUG=Vorschweissbund},{NORM=i.A. DIN 2673},{WERK1=Aluminium},{WERK2=EN 754/755},{WERK3=EN AW 5754}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 13
HELP_VARIABLE
Company
Huelsen
Description
Welding Neck, Aluminium acc. to EN 754/755, EN AW 5754, PN10, DIN, sim. to DIN 2673
Bill of material
4540044008840
ARTNR
Part number
4540044008840
4540044008840
DN
NB
40
40
mm
D1
Outside Ø
44.5
44.5
mm
S
Wall Thickness
4.0
4.0
mm
D3
Outside Ø
58
58
mm
D4
Outside Ø
88
88
mm
H1
Height
40
40
mm
H3
Height
12
12
mm
R
Radius R ~
2
2
mm
H2
Shoulder
7
7
mm
AUS
Version
DIN
GEW
Theoretical Weight [kg/Piece]
0.209
0.209
BEZ
Article Indication
Welding Neck, Aluminium acc. to EN 754/755, EN AW 5754, PN10, DIN, sim. to DIN 2673
PG
Product Group
Necks
PUG
Product Sub-group
Welding Necks
NORM
Standard
sim. to DIN 2673
WERK
Primary Material
Aluminium, EN 754/755, EN AW 5754