目錄: ifm electronic
Created: 17.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
ifm electronic
PM1106
ifm electronic
Sensors
200_020
200_020_010
200_020_010_001
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{ifm_electronic/200/200_020/200_020_010/200_020_010_001/pm1106.prj},{NB=PM1106},{BN=PM1106},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{DESCRIPTIONSHORT=PM1106: Elektronischer Drucksensor; -0,125...2,5 bar; -125...2500 mbar; -1,82...},{DESCLONG=Elektronischer Drucksensor; -0,125...2,5 bar; -125...2500 mbar; -1,82...36,26 psi; -12,5...250 kpa; Clamp DN25...DN40 (1...1,5\"); Analogsignal; IO-Link; 4...20; (skalierbar) mA; Steckverbindung; -25...150 °C; IP 67; IP 68; IP 69K; Relativdruck; Vakuum},{MANUNAME=ifm electronic gmbh},{DATASHEET=DATASHEET},{MANUTYPEDESC=PM-2,5BREZ01-E-ZVG/US},{ERPGRSUPPLIER=H3},{DELTIME=2.0},{ARTICLE_STATUS=false},{ORDERUNIT=PCE},{CONTENTUNIT=},{DATASHEET_DEU=https://www.ifm.com/de/de/product/PM1106}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
ifm electronic
Description
PM1106 - Alle Füllstandsensoren
Bill of material
PM1106
DESCRIPTIONSHORT
Kurzbeschreibung
PM1106: Elektronischer Drucksensor; -0,125...2,5 bar; -125...2500 mbar; -1,82...
DESCLONG
Langbeschreibung
Elektronischer Drucksensor; -0,125...2,5 bar; -125...2500 mbar; -1,82...36,26 psi; -12,5...250 kpa; Clamp DN25...DN40 (1...1,5"); Analogsignal; IO-Link; 4...20; (skalierbar) mA; Steckverbindung; -25...150 °C; IP 67; IP 68; IP 69K; Relativdruck; Vakuum
BN
Bestellnummer
PM1106
MANUNAME
Name des Herstellers
ifm electronic gmbh
DATASHEET
Datenblatt
DATASHEET