目錄: LAPP
Created: 16.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
LAPP
EPIC® POWER LS1 D6 TWIST Short 8 Contacts Art. Nr. 24441287
LAPP
EPIC® Industrial Connectors
EPIC® Circular connectors
EPIC® POWER LS1
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{lapp_kabel/epic-industrie/rundsteckverbinder/epic_circon_ls1/ls1_d6_twist_s8_asmtab.prj},{NB=EPIC POWER LS1 D6 TWIST kurz 8 Kontakte Art. Nr. 24441287(10.5)},{ATN=24441287},{FMIN=10.5},{FMAX=15.5},{WG=112.0},{VPE=5},{X=1},{EAN=4044777911769},{ARTB=EPIC POWER LS1 D6 3+PE+4 KS TW 10.5-15.5},{KI=8},{POL=3 + PE + 4},{EDZ=LAPP.24441287.edz},{GTIN=4044777911769},{CTN=85366990},{TC=24441287},{W=0.125},{AAO677=LAPP},{MANUFACTURER_URL=https://www.lappgroup.com},{AAQ326=https://products.lappgroup.com/artno=24441287},{AAO676=24441287},{CNS_ELECTRO_MATERIAL=Zink},{DESCRIPTION_LONG=EPIC® POWER LS1 D6 3+PE+4 KS TW 10.5-15.5; Circular Connectors; M 23 Power; Socket; Number of contacts: 8; Round Housing; clamping range (min./max.): 10.5mm - 15.5mm},{F=10.5}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 6
HELP_VARIABLE
Company
LAPP
Description
EPIC® POWER LS1 D6 TWIST Short - 8 Contacts
Bill of material
EPIC® POWER LS1 D6 TWIST Short 8 Contacts Art. Nr. 24441287
EAN
International article number
4044777911769
4044777911769
ATN
Article number
24441287
24441287
ARTB
Article description
EPIC POWER LS1 D6 3+PE+4 KS TW 10.5-15.5
EPIC POWER LS1 D6 3+PE+4 KS TW 10.5-15.5
KI
Contacts included
8
8
POL
Pin configuration
3 + PE + 4
FMIN
Clamping range min.
10.5
10.5
mm
FMAX
Clamping range max.
15.5
15.5
mm
F
Cable diameter
mm
Enter value for F
Cable diameter
mm
cm
inch
ft
確定
WG
Weight
112.0
112.0
g
VPE
Package [pc]
5
5