目錄: LAPP
Created: 16.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
LAPP
EPIC® POWER LS1.5 Pin 2,0 for type F6 Art. Nr. 44429331
LAPP
EPIC® Industrial Connectors
EPIC® Circular connectors
EPIC® POWER LS1.5 Contacts
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{lapp_kabel/epic-industrie/rundsteckverbinder/epic_circon_ls_1_5_kontakte/epic_ls1_5_stift_2_0_fuer_kg.prj},{NB=Epic LS1.5 Stift 2,0 fuer Kupplungsgehaeuse Art. Nr. 44429331(P)},{ATN=44429331},{WG=1.5},{VPE=10},{BG=10},{D1=3.000},{D2=4.700},{D3=3.800},{D4=1.920},{EAN=4044775042755},{ARTB=EPIC LS1.5 F SCEM 2MM AU 0,75-1,5 (10)},{EDZ=LAPP.44429331.edz},{GTIN=4044775042755},{CTN=85369010},{TC=44429331},{IDNR=},{W=0.00154},{AAO677=LAPP},{MANUFACTURER_URL=https://www.lappgroup.com},{AAQ326=https://products.lappgroup.com/artno=44429331},{AAO676=44429331},{CNS_ELECTRO_MATERIAL=Brass},{DESCRIPTION_LONG=EPIC® POWER LS1.5 F SCM 2MM AU 0,75-1,5 (; Contact; Pin; Crimp Termination; for cross-section (min./max.): 0.75mm² - 1.5mm²; Brass Gold-plated},{VER100=P}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 4
HELP_VARIABLE
Company
LAPP
Description
EPIC® POWER LS1.5 Pin 2,0 for type F6
Bill of material
EPIC® POWER LS1.5 Pin 2,0 for type F6 Art. Nr. 44429331
EAN
International article number
4044775042755
4044775042755
ATN
Article number
44429331
44429331
ARTB
Article description
EPIC LS1.5 F SCEM 2MM AU 0,75-1,5 (10)
EPIC LS1.5 F SCEM 2MM AU 0,75-1,5 (10)
WG
Weight
1.5
1.5
g
VPE
Package [pc]
10