目錄: LAPP
Created: 16.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
LAPP
EPIC® SIGNAL M23 Insert P-part 12 Art. Nr. 73002714
LAPP
EPIC® Industrial Connectors
EPIC® Circular connectors
EPIC® SIGNAL M23 Inserts
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{lapp_kabel/epic-industrie/rundsteckverbinder/epic_circon_m23_einsatz/m23_insert_p-teil_12_asmtab.prj},{NB=EPIC CIRCON M23 Inserts P-Part 12 Art. Nr. 73002714},{ATN=73002714},{WG=10.0},{VPE=5},{VERSX=2},{VERSXX=0},{PRA=5},{EAN=4044773624601},{ARTB=},{ART=P-Teil},{KON=12},{EIN=+ Stiftkontakt Löt},{EDZ=LAPP.73002714.edz},{CTN=85366990},{TC=73002714},{GTIN=4044773624601},{IDNR=},{W=0.01},{AAO677=LAPP},{MANUFACTURER_URL=https://www.lappgroup.com},{AAQ326=https://products.lappgroup.com/artno=73002714},{AAO676=73002714},{CNS_ELECTRO_MATERIAL=Polyamide},{DESCRIPTION_LONG=EPIC® SIGNAL M23 12P SLM (5); Circular Connectors; M 23 Signal; Pin; Number of contacts: 12; for cross-section (min./max.):0.08mm² - 1mm²; },{DESCRIPTION_SHORT=EPIC® SIGNAL M23 Inserts 12 pole},{BAH005=100},{AAF726=7}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 6
HELP_VARIABLE
Company
LAPP
Description
EPIC® SIGNAL M23 Insert P-part 12
Bill of material
EPIC® SIGNAL M23 Insert P-part 12 Art. Nr. 73002714
EAN
International article number
4044773624601
4044773624601
ATN
Article number
73002714
73002714
ART
Part
P-Part
KON
Contacts
12
EIN
Inserts
+ male contact solder
+ male contact solder
WG
Weight
10.0
10.0
g
VPE
Package [pc]
5
5