目錄: LAPP
Created: 16.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
LAPP
EPIC® SIGNAL M23 Insert P-part 6 Art. Nr. 73002762
LAPP
EPIC® Industrial Connectors
EPIC® Circular connectors
EPIC® SIGNAL M23 Inserts
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{lapp_kabel/epic-industrie/rundsteckverbinder/epic_circon_m23_einsatz/m23_insert_p-teil_6_asmab.prj},{NB=EPIC CIRCON M23 Inserts P-Part 6 Art. Nr. 73002762},{ATN=73002762},{WG=13.0},{VPE=5},{VERSX=4},{VERSXX=4},{PRA=2},{EAN=4044773771558},{ARTB=},{ART=P-Teil},{KON=6},{EIN=+ Stiftkontakt löt},{EDZ=LAPP.73002762.edz},{CTN=85369010},{TC=73002762},{GTIN=4044773771558},{IDNR=},{W=0.013},{AAO677=LAPP},{MANUFACTURER_URL=https://www.lappgroup.com},{AAQ326=https://products.lappgroup.com/artno=73002762},{AAO676=73002762},{CNS_ELECTRO_MATERIAL=Polyamide},{DESCRIPTION_LONG=EPIC® SIGNAL M23 6P SLM (5); Circular Connectors; M 23 Signal; Pin; Number of contacts: 6; for cross-section (min./max.):0.08mm² - 2.5mm²; },{DESCRIPTION_SHORT=EPIC® SIGNAL M23 Inserts 6 pole},{BAH005=150},{AAF726=18}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 6
HELP_VARIABLE
Company
LAPP
Description
EPIC® SIGNAL M23 Insert P-part 6
Bill of material
EPIC® SIGNAL M23 Insert P-part 6 Art. Nr. 73002762
EAN
International article number
4044773771558
4044773771558
ATN
Article number
73002762
73002762
ART
Part
P-Part
KON
Contacts
6
EIN
Inserts
+ male contact solder
+ male contact solder
WG
Weight
13.0
13.0
g
VPE
Package [pc]
5
5