目錄: LAPP
Created: 16.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
LAPP
EPIC® SIGNAL M23 D6 +20° Art. Nr. 44420038
LAPP
EPIC® Industrial Connectors
EPIC® Circular connectors
EPIC® SIGNAL M23 Housings
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{lapp_kabel/epic-industrie/rundsteckverbinder/epic_circon_m23_gehause/m23_d6_housing.prj},{NB=EPIC CIRCON M23 D6 Housing +20° Art. Nr. 44420038},{EAN=4044773767681},{ATN=44420038},{ARTB=},{ART=M23 D6},{COD=+20°},{KAB=7 - 13.5},{WG=85.2},{VPE=5},{CNS_CONNECTOR_POLARIZATION=Rot (+20°)},{CTN=85366990},{CP=Rot (+20°)},{TC=44420038},{GTIN=4044773767681},{CODX=20},{W=0.08524},{AAO677=LAPP},{MANUFACTURER_URL=https://www.lappgroup.com},{AAQ326=https://products.lappgroup.com/artno=44420038},{AAO676=44420038},{CNS_ELECTRO_MATERIAL=Zink},{DESCRIPTION_LONG=EPIC® SIGNAL M23 D6 +20 7-13,5 (5); Circular Connectors; M 23 Signal; Red (+20°); Round Housing; clamping range (min./max.): 7mm - 13.5mm},{DESCRIPTION_SHORT=EPIC® SIGNAL M23 D6},{AAN521=Silver},{VER=1},{AAU732=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 17
HELP_VARIABLE
Company
LAPP
Description
EPIC® SIGNAL M23 D6 - Housing D6 - Housing D6
Bill of material
EPIC® SIGNAL M23 D6 +20° Art. Nr. 44420038
EAN
International article number
4044773767681
4044773767681
ATN
Article number
44420038
44420038
ART
Part
M23 D6
COD
Coding
+20°
+20°
KAB
Cable clamping range
7 - 13.5
7 - 13.5
WG
Weight
85.2
85.2
g
VPE
Package [pc]
5
5