目錄: LAPP
Created: 16.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
LAPP
EPIC® POWER M12 630V cable connector Art. Nr. 44423141
LAPP
EPIC® Industrial Connectors
EPIC® Circular connectors
EPIC® POWER M12
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{lapp_kabel/epic-industrie/rundsteckverbinder/epic_m12_power/epic_m12_power_kbsck.prj},{NB=EPIC M12 POWER Kabelstecker Art. Nr. 44423141},{ATN=44423141},{WG=28.7},{VPE=1},{VER=2},{EAN=4044776705697},{ARTB=EPIC M12 POWER D6 3+PE F 8-10},{EDZ=LAPP.44423141.edz},{CNS_CONNECTOR_POLARIZATION=S-codiert},{GTIN=4044776705697},{CTN=85366990},{CP=S-codiert},{TC=44423141},{IDNR=},{W=0.0287},{AAO677=LAPP},{MANUFACTURER_URL=https://www.lappgroup.com},{AAQ326=https://products.lappgroup.com/artno=44423141},{AAO676=44423141},{CNS_ELECTRO_MATERIAL=Polyamide},{DESCRIPTION_LONG=EPIC® POWER M12 D6 3+PE F 8-10 ; Circular Connectors; M 12 Power; S-coded; Socket; Number of contacts: 3+PE; Round Housing; for cross-section (min./max.): 0.75mm² - 1.5mm²; clamping range (min./max.): 8mm - 10mm}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 4
HELP_VARIABLE
Company
LAPP
Description
EPIC® POWER M12 630V cable connector
Bill of material
EPIC® POWER M12 630V cable connector Art. Nr. 44423141
EAN
International article number
4044776705697
4044776705697
ATN
Article number
44423141
44423141
ARTB
Article description
EPIC M12 POWER D6 3+PE F 8-10
EPIC M12 POWER D6 3+PE F 8-10
WG
Weight
28.7
28.7
g
VPE
Package [pc]
1