目錄: LAPP
Created: 16.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
LAPP
EPIC POWER M12K A4 Art. Nr. 44423163
LAPP
EPIC® Industrial Connectors
EPIC® Circular connectors
EPIC® POWER M12K Panel base
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{lapp_kabel/epic-industrie/rundsteckverbinder/epic_power_m12k_panel_base/epic_power_m12k_a4_asmtab.prj},{NB=EPIC POWER M12K A4 Art. Nr. 44423163(P)},{ATN=44423163},{KI=5},{WG=20.86},{VPE=1},{SE=400},{IDNR=},{EAN=4056157273930},{ARTB=EPIC POWER M12K A4 4+PE 1,5 (1)},{POL=4 + PE},{GTIN=4044773832822},{CTN=85366990},{TC=EPIC® POWER M12K A4 4+PE 1,5 (1)},{BU=ST},{WU=G},{V=1},{W=0.01},{AAO677=LAPP},{MANUFACTURER_URL=https://www.lapp.com/},{AAQ326=https://www.lapp.com/de/de/epic-power-m12k-a4/p/44423163},{AAO676=44423163},{CNS_ELECTRO_MATERIAL=Brass CU2 (CuZn37) or brass CU3 (CuZn39Pb3)},{DESCRIPTION_LONG=Circular connector; M 12 power; M 12; K-coded; Pin; Number of contacts: 4+PE; Cable coupler; For cross-section (min./max.: 0mm² - 1.5mm²; Clamping range (min./max.: 6.5mm - 10.5mm},{VER100=P}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 2
HELP_VARIABLE
Company
LAPP
Description
EPIC® POWER M12K A4
Bill of material
EPIC POWER M12K A4 Art. Nr. 44423163
EAN
International article number
4056157273930
4056157273930
ATN
Article number
44423163
44423163
ARTB
Article description
EPIC POWER M12K A4 4+PE 1,5 (1)
EPIC POWER M12K A4 4+PE 1,5 (1)
KI
Contacts included
5
5
POL
Pin configuration
4 + PE
WG
Weight
20.86
20.86
g
VPE
Package [pc]
1
1