目錄: Schiedel
Created: 1.03.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Schiedel
Bend 230/45/0,6/316/BA/IC5k25
Schiedel
Stainless steel system
ICS5000 25 Ø80-Ø600
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{schiedel/edelstahlsysteme/ic5k25/45_bend_locking_band_k25.prj},{NB=Bend 230/45/0,6/316/BA/IC5k25(a)(400)},{MAT=119266},{EAN=5035944177452},{DC=AT,BE,BA,CZ,DK,FI,DE,IT,HR,NO,RU,SE,RS,SK,SI,GB,PL,HU},{SYS=IC5K25},{COM=Bend},{SAP=Bend 230/45/0,6/316/BA/IC5k25},{LODDEST=a},{LODLEVEL=400},{INT=230},{EXT=280},{A=105},{B=145},{W1=45},{ML=316},{SL=BA},{WG=2.53},{CODE=8241123084},{CODESD=142034523},{CQ=1},{PQ=4},{SHORT=230/45/0,6/316/BA/IC5k25}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 14
HELP_VARIABLE
Company
Schiedel
Description
Bend 45° - IC5K25
Bill of material
Bend 230/45/0,6/316/BA/IC5k25
MAT
Material
119266
119266
EAN
EAN/UPC-Code
5035944177452
5035944177452
SYS
System
IC5K25
SAP
SAP Shorttext
Bend 230/45/0,6/316/BA/IC5k25
Bend 230/45/0,6/316/BA/IC5k25
LODDEST
LOD Destination
Architecture
Mechanical
Architecture
Mechanical
LODLEVEL
LOD Level
400
300
400
300
INT
int Ø
230
230
mm
EXT
ext Ø
280
280
mm
A
105
105
mm
B
145
145
mm
W1
45
mm
ML
Material / Liner
316
SL
Surface Liner
BA
WG
Weight
2.53
2.53
kg