目錄: Schiedel
Created: 1.03.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Schiedel
Terminal Section 230/-/0,6/316/BA/IC5k25
Schiedel
Stainless steel system
ICS5000 25 Ø80-Ø600
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{schiedel/edelstahlsysteme/ic5k25/chimney_tops_terminal_section.prj},{NB=Terminal_Section 230/-/0,6/316/BA/IC5k25(a)(400)},{MAT=116047},{EAN=4037494923504},{SYS=IC5K25},{SAP=Terminal_Section 230/-/0,6/316/BA/IC5k25},{LODDEST=a},{LODLEVEL=400},{INT=230},{EXT=280},{A=155},{ML=316},{SL=BA},{WG=3.40},{SHORT=230/-/0,6/316/BA/IC5k25},{DC=AT,BE,BA,CZ,DK,FI,DE,IT,HR,NO,RU,SE,RS,SK,SI,GB,PL,HU}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 14
HELP_VARIABLE
Company
Schiedel
Description
Terminal Section - IC5K25
Bill of material
Terminal_Section 230/-/0,6/316/BA/IC5k25
MAT
Material
116047
116047
EAN
EAN/UPC-Code
4037494923504
4037494923504
SYS
System
IC5K25
SAP
SAP Shorttext
Terminal_Section 230/-/0,6/316/BA/IC5k25
Terminal_Section 230/-/0,6/316/BA/IC5k25
LODDEST
LOD Destination
Architecture
Mechanical
Architecture
Mechanical
LODLEVEL
LOD Level
400
300
400
300
INT
int Ø
230
230
mm
EXT
ext Ø
280
280
mm
A
155
mm
ML
Material / Liner
316
SL
Surface Liner
BA
WG
Weight
3.40
3.40
kg