目錄: Schiedel
Created: 1.03.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Schiedel
Tee w.r.insp.N1 180/90/0,6/316/BA/ICS50
Schiedel
Stainless steel system
ICS50 Ø130-Ø1200
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{schiedel/edelstahlsysteme/ics50/inspection_connection_tee_w_r_insp_n1_50_asmtab.prj},{NB=Tee_w.r.insp.N1 180/90/0,6/316/BA/ICS50(a)(400)},{IDNR=},{MAT=104950},{EAN=4037494417737},{SYS=ICS50},{SAP=Tee_w.r.insp.N1 180/90/0,6/316/BA/ICS50},{LODDEST=a},{LODLEVEL=400},{INT=180},{EXT=280},{A=455},{B=205},{C=180},{D1=150},{W1=90},{NL=500},{ML=316},{SL=BA},{WG=8.33},{INTX=180.000},{EXTX=231.100},{SHORT=180/90/0,6/316/BA/ICS50},{PPATH=inspection_connection_tee_w_r_insp_n1_50_asmtpl.prj},{DC=AT,BE,BA,CZ,DK,FI,DE,IT,HR,NO,RU,SE,RS,SK,SI,GB,PL,HU}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 6
HELP_VARIABLE
Company
Schiedel
Description
Tee 90° with rear inspection opening N1 - ICS 50
Bill of material
Tee_w.r.insp.N1 180/90/0,6/316/BA/ICS50
MAT
Material
104950
104950
EAN
EAN/UPC-Code
4037494417737
4037494417737
SYS
System
ICS50
SAP
Shorttext
Tee_w.r.insp.N1 180/90/0,6/316/BA/ICS50
Tee_w.r.insp.N1 180/90/0,6/316/BA/ICS50
LODDEST
LOD Destination
Architecture
Mechanical
Architecture
Mechanical
LODLEVEL
LOD Level
400
300
400
300
INT
int Ø
180
180
mm
EXT
ext Ø
280
280
mm
A
455
455
mm
B
205
205
mm
C
180
180
mm
D1
150
150
mm
W1
90
°
NL
Nominal length
500
500
mm
ML
Material/Liner
316
SL
Surface liner
BA
WG
Weight
8.33
8.33
kg