目錄: SEKISUI
Created: 06.04.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SEKISUI
JV40PX
SEKISUI
Manual Operation Valve
MOUNT BALL VALVE
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{sekisui/manual_operation_valve/mount_ball_valve/mount_ball_valve_pe_spigot_jis_asmtab.prj},{NB=JV40PX},{STD=JIS},{A=40},{AX=40},{B=1 1/2},{SD=40},{L=291},{OD=48},{D=0},{S=4.4},{SL=80.00},{H=114},{DU=98},{LH=158},{X=57.0},{M=M6 x 10},{MB=V},{MS=X},{PPATH=parts/mount_ball_valve_pe_spigot_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 5
HELP_VARIABLE
Company
SEKISUI
Description
MOUNT BALL VALVE (PE Spigot)-JIS
Bill of material
JV40PX
ORDERNO
Order number
JV40PX
JV40PX
STD
Standard
JIS
A
Size
40
40
B
Size
1 1/2
1 1/2
SD
Ød
40
40
mm
L
+/-3.0
291
291
mm
OD
Ø
48
48
mm
D
Ø
0
0
mm
S
4.4
4.4
mm
SL
I
80.00
80.00
mm
H
Max. h
114
114
mm
DU
ØDu
98
98
mm
LH
158
158
mm
X
57.0
57.0
mm
M
Thread
M6 x 10
M6 x 10
MB
Material of body
PVC-PE
PP-PE
PVC-PE
PP-PE
MS
Material of seals
EPDM
FKM
FKM-FB
EPDM
FKM
FKM-FB