您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
可提供的產品目錄語言:
English
English
c05p0 cabinet sink u c b 2 door 36x48x22
Seps2bim
Cabinet
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{seps2bim/cabinet/c05p0_cabinet_sink_u_c_b_2_door_36x48x22.prj},{NB=cabinet - c05p0_cabinet_sink_u_c_b_2_door_36x48x22 - c05p0_cabinet_sink_u_c_b_2_door_36x48x22},{VARWEIGHTNETKG=0},{VARNOMINALWIDTH=1220},{VARNOMINALHEIGHT=910},{VAREDITIONNUMBER=1},{VARWEIGHTIP=135},{VARWATTS2=0},{VARWATTS1=0},{VARNSN=6530},{VARELECVOLTS2=0},{VARELECVOLTS1=0},{VARELECPHASE2=0},{VARELECPHASE1=0},{VARELECHERTZSWITCH=0},{VARELECHERTZDEPENDENT=0},{VARELECHERTZ=0},{VARELECAMPS2=0},{VARELECAMPS1=0},{VARDIMWIDTHIP=4},{VARDIMHEIGHTIP=3},{VARDIMDEPTHIP=1.91666666666667},{VARBTUPERHOUR=0},{NAME=c05p0_cabinet_sink_u_c_b_2_door_36x48x22},{INAME=c05p0_cabinet_sink_u_c_b_2_door_36x48x22},{RFAFILE=c05p0_cabinet_sink_u_c_b_2_door_36x48x22},{VARREGIONSOUTHAMERICA=None}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Seps2bim
Description
C05P0 Cabinet Sink UCB 2 Door 36x48x22
Bill of material
c05p0_cabinet_sink_u_c_b_2_door_36x48x22
VARWEIGHTNETKG
Weight Net (Kg)
0
VARREGIONSOUTHAMERICA
Region South America
None
VARREGIONOCEANIA
Region Oceania
None
VARREGIONNORTHAMERICA
Region North America
US
VARREGIONMIDDLEEAST
Region Middle East
None
VARREGIONEUROPE
Region Europe
None
VARREGIONASIA
Region Asia
None
VARREGIONANTARCTICA
Region Antarctica
None
VARREGIONAFRICA
Region Africa
None
VARPRODUCTSKU
Product SKU
C05P0
VARNOMINALWIDTH
Nominal width
1220
VARNOMINALHEIGHT
Nominal height
910
VARMANUFACTURERNAME
Manufacturer name
SEPS2BIM
VARMANUFACTURERCOUNTRY
Manufacturer country
United States
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
United States
VARDATEOFPUBLISHING
Date of publishing
2014-08-12
VARPRODUCTGUID
Product Guid
12e411c4-f644-436b-bba2-d1a88bbd8866
VARDESCRIPTION
Description
Standing height under counter base sink cabinet with solid hinged doors. Also referred to as a double-door sink cabinet. For general purpose use throughout the facility where a sink is to be used. Coordinate actual clear cabinet dimension with the actual outside dimension of sink that is specified to ensure that they are compatible.
VARWEIGHTIP
Weight_IP
135
VARWATTS2
Watts2
0
VARWATTS1
Watts1
0
VARUNITISSUE
Unit_Issue
EA
VARUTIL6MISC
UTIL_6_Misc
-
VARUTIL5NONMEDGAS
UTIL_5_NonMedGas
-
VARUTIL4MISCGAS
UTIL_4_MiscGas
-
VARUTIL3MEDGAS
UTIL_3_MedGas
-
VARUTIL2ELEC
UTIL_2_Elec
-
VARUTIL1WATERDRAIN
UTIL_1_WaterDrain
-
VARNOMENCLATURE
Nomenclature
Cabinet, Sink, U/C/B, 2 Door, 36x48x22
VARNSN
NSN
6530
VARJSN
JSN
C05P0
VARFUNDSOURCEVA
Fund_Source_VA
-
VARFUNDSOURCENAVY
Fund_Source_Navy
-
VARFUNDSOURCEARMY
Fund_Source_Army
-
VARFUNDSOURCEAF
Fund_Source_AF
-
VARELECVOLTS2
ELEC_Volts2
0
VARELECVOLTS1
ELEC_Volts1
0
VARELECPHASE2
ELEC_Phase2
0
VARELECPHASE1
ELEC_Phase1
0
VARELECHERTZSWITCH
ELEC_HertzSwitch
0
VARELECHERTZDEPENDENT
ELEC_HertzDependent
0
VARELECHERTZ
ELEC_Hertz
0
VARELECAMPS2
ELEC_Amps2
0
VARELECAMPS1
ELEC_Amps1
0
VARDETAILDESCRIPTION
DetailDescription
Standing height under counter base sink cabinet with solid hinged doors. Also referred to as a double-door sink cabinet. For general purpose use throughout the facility where a sink is to be used. Coordinate actual clear cabinet dimension with the actual outside dimension of sink that is specified to ensure that they are compatible.
VARDIMWIDTHIP
DIM_Width_IP
4
-
VARDIMHEIGHTIP
DIM_Height_IP
3
-
VARDIMDEPTHIP
DIM_Depth_IP
1.91666666666667
-
VARCATVA
CAT_VA
A
VARCATNAVY
CAT_Navy
A
VARCATIHS
CAT_IHS
-
VARCATARMY
CAT_Army
A
VARCATAF
CAT_AF
A
VARBTUPERHOUR
BTUperhour
0