您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
可提供的產品目錄語言:
English
English
m8607 endoscopy cart fiberoptic w video info mgmt
Seps2bim
Endoscopy Cart
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{seps2bim/endoscopy_cart/m8607_endoscopy_cart_fiberoptic_w_video_info_mgmt_.prj},{NB=endoscopy_cart - m8607_endoscopy_cart_fiberoptic_w_video_info_mgmt_ - m8607_endoscopy_cart_fiberoptic_w_video_info_mgmt_},{VARWEIGHTNETKG=0},{VARNOMINALWIDTH=1220},{VARNOMINALHEIGHT=1630},{VAREDITIONNUMBER=1},{VARRADIUS=0.20833333333333301},{VARCALC2=0.0694444444444444059},{VARCALC1=0.13888888888888901},{VARWEIGHTIP=400},{VARWATTS2=0},{VARWATTS1=3360},{VARNSN=6515},{VARELECVOLTS2=0},{VARELECVOLTS1=120},{VARELECPHASE2=0},{VARELECPHASE1=1},{VARELECHERTZSWITCH=0},{VARELECHERTZDEPENDENT=1},{VARELECHERTZ=60},{VARELECAMPS2=0},{VARELECAMPS1=28},{VARDIMWIDTHIP=4},{VARDIMHEIGHTIP=5.33333333333333},{VARDIMDEPTHIP=2.75},{VARBTUPERHOUR=0},{NAME=m8607_endoscopy_cart_fiberoptic_w_video_info_mgmt_}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Seps2bim
Description
M8607 Endoscopy Cart Fiberoptic W Video Info Mgmt
Bill of material
m8607_endoscopy_cart_fiberoptic_w_video_info_mgmt_
VARWEIGHTNETKG
Weight Net (Kg)
0
VARREGIONSOUTHAMERICA
Region South America
None
VARREGIONOCEANIA
Region Oceania
None
VARREGIONNORTHAMERICA
Region North America
US
VARREGIONMIDDLEEAST
Region Middle East
None
VARREGIONEUROPE
Region Europe
None
VARREGIONASIA
Region Asia
None
VARREGIONANTARCTICA
Region Antarctica
None
VARREGIONAFRICA
Region Africa
None
VARPRODUCTSKU
Product SKU
M8607
VARNOMINALWIDTH
Nominal width
1220
VARNOMINALHEIGHT
Nominal height
1630
VARMANUFACTURERNAME
Manufacturer name
SEPS2BIM
VARMANUFACTURERCOUNTRY
Manufacturer country
United States
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
United States
VARDATEOFPUBLISHING
Date of publishing
2014-08-12
VARPRODUCTGUID
Product Guid
949ce694-6797-4140-8527-e0c0d1618eef
VARDESCRIPTION
Description
Endoscopy cart with video, print and information management capabilities for use with fiberoptic (direct vision) endoscopes. This cart does not work with videoscopes. System takes optical images from a single endoscope and directly records them or converts them to digital signals for recording and enhancement. A typical system includes two carts, a light source, an insufflator, a suction unit, an electrosurgical apparatus, a heat probe unit, a digital camera converter, a camera controller, a monitor, a video recorder, a computer system with software and a color printer. This JSN does not include the endoscope_ refer to the endoscope JSNs from M8500-M8550. Each cart can support one or more types of endoscopes and should be specifically tailored to its intended use. This cart is intended for stand alone use although it may be connected to an endoscopy information management system. Database physical information and pricing is for a high end system on two carts containing one of each of the mentioned components. The electrical power draw will require two separate circuits.
VARRADIUS
radius
0.20833333333333300
-
VARCALC2
calc 2
0.0694444444444444000
-
VARCALC1
calc 1
0.13888888888888900
-
VARWEIGHTIP
Weight_IP
400
VARWATTS2
Watts2
0
VARWATTS1
Watts1
3360
VARUNITISSUE
Unit_Issue
EA
VARUTIL6MISC
UTIL_6_Misc
-
VARUTIL5NONMEDGAS
UTIL_5_NonMedGas
-
VARUTIL4MISCGAS
UTIL_4_MiscGas
E
VARUTIL3MEDGAS
UTIL_3_MedGas
-
VARUTIL2ELEC
UTIL_2_Elec
A
VARUTIL1WATERDRAIN
UTIL_1_WaterDrain
-
VARNOMENCLATURE
Nomenclature
Endoscopy Cart, Fiberoptic, w/Video, Info. Mgmt.
VARNSN
NSN
6515
VARJSN
JSN
M8607
VARFUNDSOURCEVA
Fund_Source_VA
-
VARFUNDSOURCENAVY
Fund_Source_Navy
-
VARFUNDSOURCEARMY
Fund_Source_Army
-
VARFUNDSOURCEAF
Fund_Source_AF
-
VARELECVOLTS2
ELEC_Volts2
0
VARELECVOLTS1
ELEC_Volts1
120
VARELECPHASE2
ELEC_Phase2
0
VARELECPHASE1
ELEC_Phase1
1
VARELECHERTZSWITCH
ELEC_HertzSwitch
0
VARELECHERTZDEPENDENT
ELEC_HertzDependent
1
VARELECHERTZ
ELEC_Hertz
60
VARELECAMPS2
ELEC_Amps2
0
VARELECAMPS1
ELEC_Amps1
28
VARDETAILDESCRIPTION
DetailDescription
Endoscopy cart with video, print and information management capabilities for use with fiberoptic (direct vision) endoscopes. This cart does not work with videoscopes. System takes optical images from a single endoscope and directly records them or converts them to digital signals for recording and enhancement. A typical system includes two carts, a light source, an insufflator, a suction unit, an electrosurgical apparatus, a heat probe unit, a digital camera converter, a camera controller, a monitor, a video recorder, a computer system with software, a digital slide making system and a color printer. This JSN does not include the endoscope_ refer to the endoscope JSNs from M8500-M8550. Each cart can support one or more types of endoscopes and should be specifically tailored to its intended use. This cart is intended for stand alone use although it may be connected to an endoscopy information management system. Database physical information and pricing is for a high end system on two carts containing one of each of the mentioned components. The electrical power draw will require two separate circuits.
VARDIMWIDTHIP
DIM_Width_IP
4
-
VARDIMHEIGHTIP
DIM_Height_IP
5.33333333333333
-
VARDIMDEPTHIP
DIM_Depth_IP
2.75
-
VARCATVA
CAT_VA
C
VARCATNAVY
CAT_Navy
C
VARCATIHS
CAT_IHS
-
VARCATARMY
CAT_Army
C
VARCATAF
CAT_AF
C
VARBTUPERHOUR
BTUperhour
0