SFS FN 3718 560332 PolyGrip Blindniet Flachrundkopf Alu RAL9002/A2 4x13 KL 3.5-9.5
SFS Group Schweiz AG
14 Gesipa Blindniettechnik
Blindniete
PolyGrip®
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{sfs_unimarket/blindniettechnik/blindniete/polygrip/gesipa_fn_3718.prj},{NB=SFS FN 3718 560332 PolyGrip Blindniet Flachrundkopf Alu RAL9002/A2 4x13 KL 3.5-9.5},{IDNR=},{ARTNR=560332},{NAME=4x13 (6720624) KL 3,5-9,5},{MAT=Aluminium, Dorn: rostfrei A2},{OBERFLAECHE=Niete lackiert RAL 9002 grauweiss},{ONR=6720624},{D1=4.0},{L=13.0},{KL=3.5-9.5},{D2=8.0},{DM=2.30},{K=1.0},{SCHK=1060},{ZK=1680},{VERP=500},{PR=0},{PR2000=0},{CNSAVOID=0},{EOL=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 9
HELP_VARIABLE
Company
SFS Group Schweiz AG
Description
FN 3718 - GESIPA PolyGrip Blindniete Flachrundkopf Alu RAL9002/A2
Bill of material
SFS FN 3718 560332 PolyGrip Blindniet Flachrundkopf Alu RAL9002/A2 4x13 KL 3.5-9.5
IDNR
Ident number
ARTNR
Order number
560332
560332
MAT
Material
Aluminium, Dorn: rostfrei A2
OBERFLAECHE
Surface
Niete lackiert RAL 9002 grauweiss
ONR
Orig.-Nr.
6720624
6720624
D1
Diameter
4.0
4.0
mm
L
Length
13.0
13.0
mm
KL
Clamping length
3.5-9.5
3.5-9.5
mm
D2
Diameter
8.0
8.0
mm
DM
Diameter
2.30
2.30
mm
K
Head height
1.0
1.0
mm
VERP
Verpackung (Mengeneinheit 1Pack)
500
500