您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
English
SFS FN 341 278544 Flachkopfschraube DIN 85 rostfreier Stahl rostfrei A4 M5x6
SFS Group Schweiz AG
11 Rostfreie Befestiger
schlitz_kreuzschlitz
DIN 85 A
stainless steel
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{sfs_unimarket/rostfreie_befestiger/schlitz_kreuzschlitz/din_85_a/rs/din_85_a4_fn341.prj},{NB=SFS FN 341 278544 Flachkopfschraube DIN 85 rostfreier Stahl rostfrei A4 M5x6},{ARTNR=278544},{WERKSTOFF=rostfreier Stahl },{GUETE=},{OBERFLAECHE=rostfrei A4},{VERPACKUNG=500},{SFSNR=341},{D=5.000},{D3=4.019},{P=0.800},{L=6.000},{A=1.600},{DK=9.500},{K=3.000},{DA=5.700},{X=2.000},{N=1.200},{R=0.200},{T=1.200},{HM=1.500},{W=1.200},{BX=38.000},{EOL=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 33
HELP_VARIABLE
Company
SFS Group Schweiz AG
Description
DIN 85 - FN 341 - rostfrei A4 - Slotted pan head screws, Product grade A
Bill of material
SFS FN 341 278544 Flachkopfschraube DIN 85 rostfreier Stahl rostfrei A4 M5x6
ARTNR
Order number
278544
278544
WERKSTOFF
Material
rostfreier Stahl
GUETE
Quality
OBERFLAECHE
Surface
rostfrei A4
VERPACKUNG
Packaging
500
500
SFSNR
SFS - Nr.
341
D
Nominal thread diameter
5.000
5.000
mm
D3
Nominal core diameter
4.019
4.019
mm
P
Pitch of bolt
0.800
0.800
mm
L
Nominal length
6.000
6.000
mm
B
Thread lenght
4.400
4.400
mm
A
Distance from the last full form thread to the bearing face
1.600
1.600
mm
DK
Head diameter
9.500
9.500
mm
K
Head height
3.000
3.000
mm
DA
Bearing surface of the head
5.700
5.700
mm
X
Length of the thread run-out
2.000
2.000
mm
N
Width of slot
1.200
1.200
mm
R
Transition radius under head
0.200
0.200
mm
T
Depth of the driving feature
1.200
1.200
mm
HM
Help dimensions
1.500
1.500
mm
W
Rest head height
1.200
1.200
mm