SFS FN 137 118567 Gewindestift DIN 913 rostfreier Stahl rostfrei A2 M6x6
SFS Group Schweiz AG
11 Rostfreie Befestiger
verbindungselemente_i
DIN 913
stainless steel
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{sfs_unimarket/rostfreie_befestiger/verbindungselemente_i/din_913/rs/din_913_a2_fn137.prj},{NB=SFS FN 137 118567 Gewindestift DIN 913 rostfreier Stahl rostfrei A2 M6x6},{ARTNR=118567},{WERKSTOFF=rostfreier Stahl },{GUETE=},{OBERFLAECHE=rostfrei A2},{VERPACKUNG=100},{SFSNR=137},{D=6.000},{D3=4.773},{P=1.000},{L=6.000},{DP=4.000},{S=3.000},{T=2.000},{EOL=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 181
HELP_VARIABLE
Company
SFS Group Schweiz AG
Description
DIN 913 (ISO 4026) - FN 137 - rostfrei A2 - Hexagon socket set screws with flat point
Bill of material
SFS FN 137 118567 Gewindestift DIN 913 rostfreier Stahl rostfrei A2 M6x6
ARTNR
Artikelnummer
118567
118567
WERKSTOFF
Material
rostfreier Stahl
GUETE
Quality
OBERFLAECHE
Surface
rostfrei A2
VERPACKUNG
Packaging
100
100
SFSNR
SFS - Nr.
137
D
Nominal thread diameter
6.000
6.000
mm
D3
Nominal core diameter
4.773
4.773
mm
P
Pitch of bolt
1.000
1.000
mm
L
Nominal length
6.000
6.000
mm
DP
Diameter of the flat
4.000
4.000
mm
S
Width accross flats
3.000
3.000
mm
T
Depth of the driving feature
2.000
2.000
mm