Nederlands
русский
English
QA認證資訊
目錄: Tece
Created: 15.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tece
9242051
Tece
Sanitary Systems
TECE flush plates
Urinal flush plate
TECEfilo electronic flushing systems
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{tece/sanitarsysteme/betatigungen/urinal_betatigung/tece_filo/tecefilo_urinal_kunst_batt.prj},{NB=9242051_(LOD=350)},{CNSORDERNO=9242051},{PICTURE=tcb_9242051.png},{LODLEVEL=350},{F=weiß},{ASM=Ja},{KT1=TECEfilo Urinalelektronik Kunststoff},{KT2=weiß 7,2 V-Batterie},{WN=84818019},{UL=Deutschland},{WG=904},{PG=2009040130},{ME=St.},{LE1=1},{GTIN=4027255042247},{ASTEXT=Ausschreibungstext},{HTML=HTML},{VERS=1},{LLDEUTSCHLAND=Ja},{LLOESTERREICH=Ja},{LLSCHWEIZ=Nein},{LLFRANKREICH=Ja},{LLITALIEN=Ja},{LLNIEDERLANDE=Ja},{LLTSCHECHIEN=Ja},{LLRUSSLAND=Ja},{LLPOLEN=Ja},{LLSPANIEN=Ja}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 2
HELP_VARIABLE
Company
Tece
Description
TECEfilo plastic urinal electronics 7.2 V battery - Urinal flush plate
Bill of material
9242051
CNSORDERNO
Article number
9242051
9242051
PICTURE
Picture
tcb_9242051.png
tcb_9242051.png
LODLEVEL
LOD Level
350
300
200
350
300
200
F
Color
weiß
weiß
ASM
Exhibition samples
Ja
Ja
KT1
Shorttext 1
TECEfilo Urinalelektronik Kunststoff
KT2
Shorttext 2
weiß 7,2 V-Batterie
weiß 7,2 V-Batterie
GTIN
4027255042247
4027255042247
ASTEXT
Specification text
Information
Ausschreibungstext
HTML
Website
HTML