您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
可提供的產品目錄語言:
čeština
Deutsch
English
español
français
italiano
Nederlands
русский
English
QA認證資訊
目錄: Tece
Created: 15.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tece
9242060
Tece
Sanitary Systems
TECE flush plates
Urinal flush plate
TECEfilo electronic flushing systems
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{tece/sanitarsysteme/betatigungen/urinal_betatigung/tece_filo/tecefilo_urinalelektronik_glass.prj},{NB=9242060_(LOD=350)},{CNSORDERNO=9242060},{PICTURE=tcb_9242060.png},{LODLEVEL=350},{F=Glas weiß},{ASM=Ja},{KT1=TECEfilo Urinalelektronik Glas weiß},{KT2=230 V-Netz},{WN=84818019},{UL=Deutschland},{WG=904},{PG=2009040130},{ME=St.},{LE1=1},{GTIN=4027255042261},{ASTEXT=Ausschreibungstext},{HTML=HTML},{VERS=1},{LLDEUTSCHLAND=Ja},{LLOESTERREICH=Ja},{LLSCHWEIZ=Nein},{LLFRANKREICH=Ja},{LLITALIEN=Ja},{LLNIEDERLANDE=Ja},{LLTSCHECHIEN=Ja},{LLRUSSLAND=Ja},{LLPOLEN=Ja},{LLSPANIEN=Ja}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 2
HELP_VARIABLE
Company
Tece
Description
TECEfilo Urinalelektronik Glas 230 V-Netz - Urinal flush plate
Bill of material
9242060
CNSORDERNO
Article number
9242060
9242060
PICTURE
Picture
tcb_9242060.png
tcb_9242060.png
LODLEVEL
LOD Level
350
300
200
350
300
200
F
Color
Glas weiß
Glas weiß
ASM
Exhibition samples
Ja
Ja
KT1
Shorttext 1
TECEfilo Urinalelektronik Glas weiß
TECEfilo Urinalelektronik Glas weiß
KT2
Shorttext 2
230 V-Netz
GTIN
4027255042261
4027255042261
ASTEXT
Specification text
Information
Ausschreibungstext
HTML
Website
HTML