Nederlands
русский
English
QA認證資訊
目錄: Tece
Created: 15.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tece
9240648
Tece
Sanitary Systems
TECE flush plates
Toilet flush plate
TECEnow
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
刷新預覽
模型參數已修改,與當前預覽不符.
You have to generate a new preview.
CAD模型選擇
{tece/sanitarsysteme/betatigungen/wc_betatigung/tece_now/einbaurahmen.prj},{NB=9240648_(LOD=350)},{CNSORDERNO=9240648},{PICTURE=tcb_9240647.png},{LODLEVEL=350},{F=vergoldet},{ASM=Nein},{KT1=TECE WC-Einbaurahmen},{KT2=für flächenbündige Montage vergoldet},{WN=39269097},{UL=China},{WG=904},{PG=2009040120},{ME=St.},{LE1=1},{LE2=20},{GTIN=4027255021396},{ASTEXT=Ausschreibungstext},{HTML=HTML},{IDNR=9240648},{FILTER=G},{VERS=3},{VERSX=1},{LLDEUTSCHLAND=Ja},{LLOESTERREICH=Ja},{LLSCHWEIZ=Nein},{LLFRANKREICH=Ja},{LLITALIEN=Ja},{LLNIEDERLANDE=Ja},{LLTSCHECHIEN=Ja},{LLRUSSLAND=Ja},{LLPOLEN=Ja},{LLSPANIEN=Ja}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 7
HELP_VARIABLE
Company
Tece
Description
Installation frame for flush-mounted installation - Toilet flush plate
Bill of material
9240648
CNSORDERNO
Article number
9240648
9240648
PICTURE
Picture
tcb_9240647.png
tcb_9240647.png
LODLEVEL
LOD Level
350
300
200
350
300
200
F
Color
vergoldet
vergoldet
ASM
Exhibition samples
Nein
Nein
KT1
Shorttext 1
TECE WC-Einbaurahmen
TECE WC-Einbaurahmen
KT2
Shorttext 2
für flächenbündige Montage vergoldet
für flächenbündige Montage vergoldet
GTIN
4027255021396
4027255021396
ASTEXT
Specification text
Information
Ausschreibungstext
HTML
Website
HTML