目錄: Turck
Created: 27.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Turck
6824046
Turck
Fieldbus Technology
i2fo20modules
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{turck/fieldbus20technology/i2fo20modules/6824046.prj},{NB=6824046},{BMENB=6824046},{NO_CU_PER_OU=1},{PREVIEW=../../../_pool_/06/af/6824046.png},{MASSZEICHNUNG=../../../_pool_/06/af/6824046.png},{DESCSHORT=piconet stand-alone module for DeviceNet, 4 Analog Inputs for Thermoelements},{DESCLONG=piconet stand-alone module for DeviceNet, 4 Analog Inputs for Thermoelements, 4 analog inputs for thermoelements, Configuration interface, Parameterizable functions, Supported via I/O‐ASSISTANT 2, Direct connection to the fieldbus, Fibre-glass reinforced housing, Shock and vibration tested, Encapsulated module electronics, Metal connector, Degree of protection IP67},{EAN=4047101177718},{MANUNAME=Turck},{MANUTYPEDESC=SDNB-40A-0004},{BUS=A1},{VGB=StKu}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Turck
Description
6824046 - piconet stand-alone module for DeviceNet, 4 Analog Inputs for Thermoelements
Bill of material
6824046
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
6824046
DESCSHORT
Short Description
piconet stand-alone module for DeviceNet, 4 Analog Inputs for Thermoelements
DESCLONG
Long Description
piconet stand-alone module for DeviceNet, 4 Analog Inputs for Thermoelements, 4 analog inputs for thermoelements, Configuration interface, Parameterizable functions, Supported via I/O‐ASSISTANT 2, Direct connection to the fieldbus, Fibre-glass reinforced housing, Shock and vibration tested, Encapsulated module electronics, Metal connector, Degree of protection IP67
EAN
4047101177718
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
SDNB-40A-0004
BUS
piconet_prm_cad_bus
A1
VGB
Piconet - Power
StKu
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink