目錄: Turck
Created: 27.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Turck
7570101
Turck
Interface Technology
control20cabinet20monitoring
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{turck/interface20technology/control20cabinet20monitoring/7570101.prj},{NB=7570101},{BMENB=7570101},{NO_CU_PER_OU=1},{PREVIEW=../../../_pool_/3c/cb/7570101.png},{MASSZEICHNUNG=../../../_pool_/3c/cb/7570101.png},{DESCSHORT=Cabinet Guard, Internal and External Sensors},{DESCLONG=Cabinet Guard, Internal and External Sensors, Operating voltage 10…30 VDC, Two potential-free contacts, Temperature detection, Moisture detection, Detection of distance to cabinet door, IO-Link parameterizable, Connection of two devices via CAN bus, Galvanic isolation of outputs (A1/A2), Removable cage clamp terminals},{EAN=4047101416367},{MANUNAME=Turck},{MANUTYPEDESC=IM12-CCM03-MTIS-3T-IOLC/24V/CC},{DEEPLINK=Deeplink},{DEEPLINK_ENG=https://www.turck.de/en/product/7570101}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Turck
Description
7570101 - Cabinet Guard, Internal and External Sensors
Bill of material
7570101
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
7570101
DESCSHORT
Short Description
Cabinet Guard, Internal and External Sensors
DESCLONG
Long Description
Cabinet Guard, Internal and External Sensors, Operating voltage 10…30 VDC, Two potential-free contacts, Temperature detection, Moisture detection, Detection of distance to cabinet door, IO-Link parameterizable, Connection of two devices via CAN bus, Galvanic isolation of outputs (A1/A2), Removable cage clamp terminals
EAN
4047101416367
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
IM12-CCM03-MTIS-3T-IOLC/24V/CC
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink