Fig.2934
vonRoll hydro
DRAINAGE technology
Access grating, bridge drains
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{vonroll/drainage_tech/chapter_5/2934.prj},{NB=2934-006-10(400)},{FIGUR=2934},{LODLEVEL=400},{TYP=006},{LD3=Ø 900},{LD3X=900},{Y=2},{B=780},{A=110},{LW=330x430},{D1=420x550},{H1=200},{H2=100},{RB=MIN},{RL=MIN},{E=MIN},{SH=MIN},{S=MIN},{SC=MIN},{G1=154},{G2=47},{G=201},{MOD=mit Betonsockel},{INFO=Class C250, According to EN 124-2, Flat, Grate on the roadway side with concrete filling, With damping insert, Without pick hole, Inlet cross section: 450cm², Continuously adjustable in height up to 5cm, Continuously adjustable in inclination up to 7°}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 4
HELP_VARIABLE
Company
vonRoll hydro
Description
Fig. 2934 - BIROLL NIVROLL drainage grate
Bill of material
Fig.2934
CODE
2934-006-10
2934-006-10
FIGUR
2934
LODLEVEL
LOD-Level
400
200
400
200
TYP
Type
006
006
LD3
L / D3
Ø 900
Ø 900
mm
B
780
780
mm
A
110
110
mm
H1
200
200
mm
H2
100
100
mm
G
Total weight
201
201
kg
MOD
Model explanation
with concrete base
INFO
Info
Class C250, According to EN 124-2, Flat, Grate on the roadway side with concrete filling, With damping insert, Without pick hole, Inlet cross section: 450cm², Continuously adjustable in height up to 5cm, Continuously adjustable in inclination up to 7°