Fig. 8304 125 170295
vonRoll hydro
VALVES AND FITTINGS
Valve tapping fittings
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{vonroll/valves_fittings/valve_tapping_fittings/8304_asmtab.prj},{NB=170295(400)},{ARTNR=170295},{DN=125},{LODLEVEL=400},{D1=140},{D=30},{RP=1 1/2''},{HF=Union},{A=200},{H1=322},{H2=136},{SW1=55},{SW2=36},{W=4.1},{PN=10},{AX=1},{AX1=1},{XY=1},{PPATH=parts/8304/8304_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 13
HELP_VARIABLE
Company
vonRoll hydro
Description
Fig. 8304 - Valve tapping saddle
Bill of material
Fig. 8304 125 170295
ARTNR
Art.-Nr.
170295
170295
DN
Nominal Diameter
125
125
mm
LODLEVEL
LOD Level
400
200
400
200
D1
Ø
140
140
mm
D
Drilling max.
30
mm
RP
Exit
1 1/2''
Inch
HF
Auxiliary valve
Union
A
200
mm
H1
322
mm
H2
136
mm
SW1
55
mm
SW2
36
mm
W
Weight
4.1
kg
PN
Nominal Pressure
10
bar