目錄: WAGO
Created: 01.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Changeable level-of-detail functionality considered
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Connection information
Automatic dimensions
End-of-life information included
Following languages are included:
german, english, french, italian, spanish
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 7.1, 8.0, 9.0
electro-technics (ETIM)
ecological informations
WAGO
281-415
WAGO
PG 01 - Rail mounted terminal blocks
Series 281
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{wago/pg01/serie281/0281-0415_0999-0962.prj},{NB=281-415},{BESTNR=281-415},{INFODE=Info DE},{INFOEN=Info EN},{FARBE=gelb},{RGB=0.87,0.69,0.15,0},{GEWICHT=0.457},{ECLASS71=27-14-92-14},{ECLASS81=27-14-92-14},{LINKDE=http://www.wago.com/de/p/281-415},{LINKEN=http://www.wago.com/global/p/281-415}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
WAGO
Description
281-415 - Protective warning marker, for 5 terminal blocks, with high-voltage symbol, black
Bill of material
281-415
BESTNR
Item-No.
281-415
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
FARBE
Color
gelb
GEWICHT
Weight
0.457
g
ECLASS71
eCl@ss 7.1
27-14-92-14
ECLASS81
eCl@ss 8.1
27-14-92-14