目錄: WAGO
Created: 01.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Changeable level-of-detail functionality considered
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Connection information
Automatic dimensions
End-of-life information included
Following languages are included:
german, english, french, italian, spanish
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 7.1, 8.0, 9.0
electro-technics (ETIM)
ecological informations
WAGO
282-124
WAGO
PG 01 - Rail mounted terminal blocks
Series 282
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{wago/pg01/serie282/0282-0124_0999-0962.prj},{NB=282-124},{BESTNR=282-124},{BEZEICHNUNG=2-Leiter-Sicherungsklemme, 6 mm², 10 A, grau},{INFODE=Info DE},{INFOEN=Info EN},{QUERSCHNITT1=0.2 - 6},{QUERSCHNITT2=24 - 10 },{ABISOLIERLAENGE=12 - 13},{SPANNUNG=250},{STROM=10},{HOEHE=54.00},{BREITE=13.00},{TIEFE=62.00},{ANZAHLKLEMMSTEL=2},{ANZAHLPOTENTIAL=2},{FARBE=grau},{GEWICHT=26.331},{RGB=0.56,0.57,0.57,0},{ECLASS71=27-14-11-16},{ECLASS81=27-14-11-16},{LINKDE=http://www.wago.com/de/p/282-124},{LINKEN=http://www.wago.com/global/p/282-124}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
WAGO
Description
282-124 - 2-conductor fuse terminal block, for 5 x 20 mm miniature metric fuse, with blown fuse indication by neon lamp, for DIN-rail 35 x 15 and 35 x 7.5, 6 mm², CAGE CLAMP®
Bill of material
282-124
BESTNR
Item-No.
282-124
BEZEICHNUNG
Description
2-conductor fuse terminal block, 6 mm², 10 A, gray
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.2 - 6
mm²
QUERSCHNITT2
Cross section
24 - 10
AWG
ABISOLIERLAENGE
Strip length
12 - 13
mm
SPANNUNG
Measured voltage
250
V
STROM
Current intensity
10
A
HOEHE
Height
54.00
mm
BREITE
Width
13.00
mm
TIEFE
Depth
62.00
mm
ANZAHLKLEMMSTEL
Number of connection points
2
ANZAHLPOTENTIAL
Number of potentials
2
FARBE
Color
gray
GEWICHT
Weight
26.331
g
ECLASS71
eCl@ss 7.1
27-14-11-16
ECLASS81
eCl@ss 8.1
27-14-11-16