目錄: WAGO
Created: 01.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Changeable level-of-detail functionality considered
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Connection information
Automatic dimensions
End-of-life information included
Following languages are included:
german, english, french, italian, spanish
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 7.1, 8.0, 9.0
electro-technics (ETIM)
ecological informations
WAGO
885-462
WAGO
PG 01 - Rail mounted terminal blocks
Series 885
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{wago/pg01/serie885/0885-0462_0999-0962.prj},{NB=885-462_HI},{BESTNR=885-462},{INFODE=Info DE},{INFOEN=Info EN},{LOD=HI},{FARBE=silberfarben},{RGB=0.78,0.78,0.78,0},{GEWICHT=91.230},{ECLASS71=27-14-11-40},{LINKDE=http://www.wago.com/de/p/885-462},{LINKEN=http://www.wago.com/global/p/885-462},{FILENAME=885-462}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
WAGO
Description
885-462 - Jumper, for M12 stud bolts, 4-way, unplated
Bill of material
885-462
BESTNR
Item-No.
885-462
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of detail
HIGH
LOW
HIGH
LOW
FARBE
Color
silberfarben
GEWICHT
Weight
91.230
g
ECLASS71
eCl@ss 7.1
27-14-11-40