目錄: WAGO
Created: 01.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Changeable level-of-detail functionality considered
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Connection information
Automatic dimensions
End-of-life information included
Following languages are included:
german, english, french, italian, spanish
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 7.1, 8.0, 9.0
electro-technics (ETIM)
ecological informations
WAGO
210-1962000
WAGO
PG 02 - Accessories
Series 210
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{wago/pg02/serie210/0210-0196_0999-0962.prj},{NB=210-1962000},{BESTNR=210-196},{INFODE=Info DE},{INFOEN=Info EN},{HOEHE=8.20},{L=2000},{TIEFE=35.00},{RGB=0.78,0.78,0.78,0},{FARBE=silberfarben},{GEWICHT=385.000},{ECLASS71=27-14-11-43},{LINKDE=http://www.wago.com/de/p/210-196},{LINKEN=http://www.wago.com/global/p/210-196}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
WAGO
Description
210-196 - Aluminum carrier rail, 35 x 8.2 mm, 1.6 mm thick, 2 m long, unslotted, similar to EN 60715
Bill of material
210-1962000
BESTNR
Item-No.
210-196
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
8.20
mm
L
Length
mm
Enter value for L
Length
mm
cm
inch
ft
確定
TIEFE
Depth
35.00
mm
FARBE
Color
silberfarben
GEWICHT
Weight
385.000
g
ECLASS71
eCl@ss 7.1
27-14-11-43