目錄: WAGO
Created: 01.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Changeable level-of-detail functionality considered
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Connection information
Automatic dimensions
End-of-life information included
Following languages are included:
german, english, french, italian, spanish
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 7.1, 8.0, 9.0
electro-technics (ETIM)
ecological informations
WAGO
289-177
WAGO
PG 06 - Electronics
Series 289
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{wago/pg06/serie289/0289-0177_0999-0962.prj},{NB=289-177},{BESTNR=289-177},{INFODE=Info DE},{INFOEN=Info EN},{QUERSCHNITT1=0.08 - 1.5},{QUERSCHNITT2=28 - 14},{ABISOLIERLAENGE=5 - 6},{HOEHE=44.400},{BREITE=30.000},{TIEFE=85.000},{FARBE=grau},{GEWICHT=34.300},{RGB=0.56,0.57,0.57,0},{ECLASS71=19-17-90-01},{ECLASS81=19-17-90-01},{LINKDE=http://www.wago.com/de/p/289-177},{LINKEN=http://www.wago.com/global/p/289-177}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
WAGO
Description
289-177 - Interface module for ETHERNET Y-ConJack-22
Bill of material
289-177
BESTNR
Item-No.
289-177
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.08 - 1.5
QUERSCHNITT2
Cross section
28 - 14
ABISOLIERLAENGE
Strip length
5 - 6
HOEHE
Height
44.400
BREITE
Width
30.000
TIEFE
Depth
85.000
FARBE
Color
grau
GEWICHT
Weight
34.300
ECLASS71
eCl@ss 7.1
19-17-90-01
ECLASS81
eCl@ss 8.1
19-17-90-01