目錄: WAGO
Created: 01.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Changeable level-of-detail functionality considered
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Connection information
Automatic dimensions
End-of-life information included
Following languages are included:
german, english, french, italian, spanish
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 7.1, 8.0, 9.0
electro-technics (ETIM)
ecological informations
WAGO
890-804
WAGO
PG 20 - WINSTA
Series 890
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{wago/pg20/serie890/0890-0804_0999-0962.prj},{NB=890-804},{BESTNR=890-804},{INFODE=Info DE},{INFOEN=Info EN},{SPANNUNG=400},{BEMESSSTOSSSPG=6},{VERSCHMUTZGRAD=3},{STROM=16},{P=4},{HOEHE=22.60},{BREITE=19.20},{TIEFE=12.20},{FARBE=schwarz},{GEWICHT=4.390},{BEMERKUNGEN=N Erde 2|L 1|L'},{RGB=0.17,0.17,0.18,0},{ECLASS71=27-44-06-05},{ECLASS81=27-44-06-05},{LINKDE=http://www.wago.com/de/p/890-804},{LINKEN=http://www.wago.com/global/p/890-804}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 2
HELP_VARIABLE
Company
WAGO
Description
890-804 - Socket for PCBs, straight, 4-pole, Cod. A
Bill of material
890-804
BESTNR
Item-No.
890-804
890-804
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
SPANNUNG
Measured voltage
400
V
BEMESSSTOSSSPG
Rated impulse voltage
6
kV
VERSCHMUTZGRAD
Pollution degree
3
STROM
Current intensity
16
A
P
No. of poles
4
HOEHE
Height
22.60
mm
BREITE
Width
19.20
mm
TIEFE
Depth
12.20
mm
FARBE
Color
black
black
GEWICHT
Weight
4.390
g
BEMERKUNGEN
Comment
N Erde 2|L 1|L'
ECLASS71
eCl@ss 7.1
27-44-06-05
ECLASS81
eCl@ss 8.1
27-44-06-05