Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Bradley
Description
Soap Dispenser Acorp 6334
Bill of material
soap_dispenser_acorp_6334_6334
VARIANTNAME
6334
PERCENTAGEOFRECYCLEDCONTENT
Percentage of Recycled Content
0.000
LOWEMITTINGMATERIAL
Low Emitting Material
0.000
DEFAULTELEVATION
Default Elevation
0.000
MATERIAL
Material
Chrome Plated Brass
INSTALLATIONTYPE
Installation Type
Countertop Mounted
LENGTH
Length
3.500
HEIGHT
Height
2.375
SOAPBOTTLEDEPTH
Soap Bottle Depth
9.750
SOAPBOTTLEWIDTH
Soap Bottle Width
2.625
MAXCOUNTERTOPTHICKNESS
Max Countertop Thickness
1.875
ROUGHINDIAMETER
Rough In Diameter
1.250
VERSION
Version
2.0
SPECIFICATIONSURL
Specifications URL
http://www.bradleycorp.com/3partspec
WARRANTYINFORMATION
Warranty Information
Complete Unit 1 Year Warranty. This Warranty does not cover installation or any other labor charges and does not apply to any units which have been damaged by abuse, improper installation, imporper maintanence, or altered in any way.
URL
http://www.bradleycorp.com/
TECHNICALDATA
Technical Data
n/a
PRODUCTTECHDATAURLENGLISH
Product Tech Data URL - English
http://bradleycorp.com/download/364/8643.pdf
OMNICLASSTABLE23TITLE
OmniClass Table 23 Title
Hand Soap Dispensers
OMNICLASSTABLE23NUMBER
OmniClass Table 23 Number
23.31.25.29.13
OMNICLASSTABLE21TITLE
OmniClass Table 21 Title
Toilet, Bath, and Laundry Accessories
OMNICLASSTABLE21NUMBER
OmniClass Table 21 Number
21-03 10 90 40
MODELINGCODE
Modeling Code
n/a
MODEL
Model
6334
MATERIALNOTE
Material Note
n/a
MASTERFORMATTITLE
MasterFormat Title
Toilet, Bath, and Laundry Accessories
MASTERFORMATNUMBER
MasterFormat Number
10 28 00
MANUFACTURER
Manufacturer
Bradley Corporation
INDUSTRYSTANDARDS
Industry Standards
n/a
FIRERATING
Fire Rating
n/a
DESCRIPTION
Description
Lavatory-Mounted Soap Dispenser
COPYRIGHT
Copyright
This Model is Property of Bradley Corporation
COMPLIESTONAFTA
Complies to NAFTA
n/a
BUYAMERICANACT
Buy American Act
To Be Determined
ASSEMBLYCODE
Assembly Code
C1030200
ADACOMPLIANT
ADA Compliant
Yes
SOAPBOTTLERADIUS
Soap Bottle Radius
1.312
ROUGHINRADIUS
Rough In Radius
0.625