Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
M12-PCB-SMT-2PC-4P-ACOD-M-STR
Bill of material
HARTING 21033111415
MANUID
Product number of the Manufacturer
21033111415
PREVIEW
Preview
DESCSHORT
Short Description
Connectors, PCB adapter, Straight, Reflow soldering termination (SMT), Rated current: ‌4 A, Contacts: 4, Copper alloy, Gold plated, Coding: A-coding
DESCLONG
Long Description
Connectors, PCB adapter, Straight, Reflow soldering termination (SMT), Rated current: ‌4 A, Contacts: 4, Copper alloy, Gold plated, Coding: A-coding, Liquid crystal polymer (LCP)
MANUTYPEDESC
Manufacturer Type Description
M12-PCB-SMT-2PC-4P-ACOD-M-STR
SUPPLIERALTNO
Alternative product number
21 03 311 1415
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
28
AAB754
Contact design
Pin
AAC202
Material of the contact coat
Gold
AAC207
Material of the contact
Other copper alloys
AAF726
rated current
4 A
AAT080
Pole number
4
AAU734
Manufacturer product description
Connectors, PCB adapter, Straight, Reflow soldering termination (SMT), Rated current: ‌4 A, Contacts: 4, Copper alloy, Gold plated, Coding: A-coding
AAW338
Manufacturer product designation
M12-PCB-SMT-2PC-4P-ACOD-M-STR
AAZ334
Type of PCB contacting
Reflow soldering termination (SMT)
AAZ363
Coating plug contact area
Gold (au)
BAB392
certificate/approval
0
BAC487
material of insulation
Liquid crystal polymer
BAH005
rated voltage
250 V
QUANTITYMIN
Minimum Order Quantity
25
QUANTITYINT
Quantity Scale
25
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink