您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
English (United States)
HARTING 21033211802
HARTING
Interface connectors
Circular connectors
PCB connectors
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{harting_qs/1/15/298/15298.prj},{NB=21033211802},{MANUID=21033211802},{AAF726=2},{AAT080=8},{BAB392=0},{BAH005=30},{QUANTITYMIN=25},{QUANTITYINT=25},{CTN=85366990},{PREVIEW=../../../_pool_/f7/af/1021033211802.tif__web.png},{DESCSHORT=Connectors, PCB adapter, Straight, Reflow soldering termination (SMT), Rated current: 2 A, Contacts: 8, Copper alloy, Gold plated, Coding: A-coding},{DESCLONG=Connectors, PCB adapter, Straight, Reflow soldering termination (SMT), Rated current: 2 A, Contacts: 8, Copper alloy, Gold plated, Coding: A-coding, Liquid crystal polymer (LCP)},{MANUTYPEDESC=M12-PCB-SMT-2PC-8P-ACOD-M-STR-SHLD},{SUPPLIERALTNO=21 03 321 1802},{MANUNAME=HARTING},{DELTIME=28},{AAB754=Pin},{AAC202=Gold}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
HARTING
Description
M12-PCB-SMT-2PC-8P-ACOD-M-STR-SHLD
Bill of material
HARTING 21033211802
MANUID
Product number of the Manufacturer
21033211802
PREVIEW
Preview
DESCSHORT
Short Description
Connectors, PCB adapter, Straight, Reflow soldering termination (SMT), Rated current: 2 A, Contacts: 8, Copper alloy, Gold plated, Coding: A-coding
DESCLONG
Long Description
Connectors, PCB adapter, Straight, Reflow soldering termination (SMT), Rated current: 2 A, Contacts: 8, Copper alloy, Gold plated, Coding: A-coding, Liquid crystal polymer (LCP)
MANUTYPEDESC
Manufacturer Type Description
M12-PCB-SMT-2PC-8P-ACOD-M-STR-SHLD
SUPPLIERALTNO
Alternative product number
21 03 321 1802
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
28
AAB754
Contact design
Pin
AAC202
Material of the contact coat
Gold
AAC207
Material of the contact
Other copper alloys
AAF726
rated current
2
A
AAT080
Pole number
8
AAU734
Manufacturer product description
Connectors, PCB adapter, Straight, Reflow soldering termination (SMT), Rated current: 2 A, Contacts: 8, Copper alloy, Gold plated, Coding: A-coding
AAW338
Manufacturer product designation
M12-PCB-SMT-2PC-8P-ACOD-M-STR-SHLD
AAZ334
Type of PCB contacting
Reflow soldering termination (SMT)
AAZ363
Coating plug contact area
Gold (au)
BAB392
certificate/approval
0
BAC487
material of insulation
Liquid crystal polymer
BAH005
rated voltage
30
V
QUANTITYMIN
Minimum Order Quantity
25
QUANTITYINT
Quantity Scale
25
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink