Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
PP-V14-PCB-THT-RJ45-8P-J-M-ANG-SHLD-SMP
Bill of material
HARTING 09350022101333
MANUID
Product number of the Manufacturer
09350022101333
PREVIEW
Preview
DESCSHORT
Short Description
Connectors, Female, Wave soldering termination, Rated current: ‌1.75 A
DESCLONG
Long Description
Connectors, Female, Wave soldering termination, Rated current: ‌1.75 A
MANUTYPEDESC
Manufacturer Type Description
PP-V14-PCB-THT-RJ45-8P-J-M-ANG-SHLD-SMP
SUPPLIERALTNO
Alternative product number
09 35 002 2101 333
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
35
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
85 °C
AAF726
rated current
1.750 A
AAO057
Product type
PP-V14-PCB-THT-RJ45-8P-J-M-ANG-SHLD-SMP
AAO742
Brand
Han® PushPull (V14)
AAP798
Application standards
IEC 61076-3-117
AAS458
Conductor connection method
Soldered connection
AAS465
Insertion cycles, min.
750
AAU734
Manufacturer product description
Connectors, Female, Wave soldering termination, Rated current: ‌1.75 A
AAW338
Manufacturer product designation
Connectors, Female, Wave soldering termination, Rated current: ‌1.75 A
BAB392
certificate/approval
0
BAC140
Combustibility class
V0
BAH005
rated voltage
50 V
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389099
COO
Country of origin
JP
DEEPLINK
Deeplink
Deeplink