Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
RJI 10G RJ45 plug Cat6, 8p IDC 100pcs.
Bill of material
HARTING 09451511560XL
MANUID
Product number of the Manufacturer
09451511560XL
PREVIEW
Preview
DESCSHORT
Short Description
Connectors, IDC termination, Rated current: ‌1.75 A, Contacts: 8, Copper alloy, Material: Polyamide (PA), Degree of protection: IP20
DESCLONG
Long Description
Connectors, IDC termination, Rated current: ‌1.75 A, Contacts: 8, Copper alloy, Material: Polyamide (PA), Degree of protection: IP20
MANUTYPEDESC
Manufacturer Type Description
RJI 10G RJ45 plug Cat6, 8p IDC 100pcs.
SUPPLIERALTNO
Alternative product number
09 45 151 1560 XL
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
35
AAB789
max. connectable conductor cross-section multiple wire
0.320 mm^2
AAB940
min. connectable conductor cross-section multiple wire
0.100 mm^2
AAC108
Degree of protection (IP), mounted
IP20
AAC207
Material of the contact
Other copper alloys
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
70 °C
AAF726
rated current
1.750 A
AAO742
Brand
HARTING RJ Industrial®
AAP798
Application standards
IEC 60603-7
AAS458
Conductor connection method
Insulation displacement termination
AAT080
Pole number
8
AAU734
Manufacturer product description
RJI 10G RJ45 plug Cat6, 8p IDC 100pcs.
BAB392
certificate/approval
0
BAC140
Combustibility class
V0
BAC461
material of housing
Polyamide (PA)
BAC487
material of insulation
Thermoplastic resin (PBT)
BAC676
Max. line cross section, flexible
0.320 mm^2
BAC739
Min. line cross section, flexible
0.100 mm^2
QUANTITYMIN
Minimum Order Quantity
100
QUANTITYINT
Quantity Scale
100
CTN
Customs tariff number
85366990
COO
Country of origin
RO
DEEPLINK
Deeplink
Deeplink