您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
English (United States)
HARTING 09455020005
HARTING
Interface connectors
HARTING RJ Industrial® Ethernet data interfaces
Accessories
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{harting_qs/1/46/189/5937.prj},{NB=09455020005},{MANUID=09455020005},{BAB392=0},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=39269097},{PREVIEW=../../../_pool_/c3/b5/2a09455020005.tif__web.png},{DESCSHORT=Protection cover, Thermoplastic, Degree of protection: IP65, IP67},{DESCLONG=Protection cover, Thermoplastic, Degree of protection: IP65, IP67},{MANUTYPEDESC=har-port protection cover IP65/67 trans.},{SUPPLIERALTNO=09 45 502 0005},{MANUNAME=HARTING},{DELTIME=7},{AAC108=IP65, IP67},{AAO057=har-port protection cover IP65/67 trans.},{AAU734=Protection cover, Thermoplastic, Degree of protection: IP65, IP67},{AAW338=Protection cover, Thermoplastic, Degree of protection: IP65, IP67},{BAA351=Transparent},{COO=DE},{DEEPLINK=Deeplink}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
HARTING
Description
har-port protection cover IP65/67 trans.
Bill of material
HARTING 09455020005
MANUID
Product number of the Manufacturer
09455020005
PREVIEW
Preview
DESCSHORT
Short Description
Protection cover, Thermoplastic, Degree of protection: IP65, IP67
DESCLONG
Long Description
Protection cover, Thermoplastic, Degree of protection: IP65, IP67
MANUTYPEDESC
Manufacturer Type Description
har-port protection cover IP65/67 trans.
SUPPLIERALTNO
Alternative product number
09 45 502 0005
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
7
AAC108
Degree of protection (IP), mounted
IP65, IP67
AAO057
Product type
har-port protection cover IP65/67 trans.
AAU734
Manufacturer product description
Protection cover, Thermoplastic, Degree of protection: IP65, IP67
AAW338
Manufacturer product designation
Protection cover, Thermoplastic, Degree of protection: IP65, IP67
BAA351
color
Transparent
BAB392
certificate/approval
0
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
39269097
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink